HPX-D (W/PRESS) 1 1/4
Discontinued
Part of the HPX Series
Ordering Code: 0858568
UPC: 098268121797
Lead Free: Not In Scope
1 1/4 IN Combination Boiler Trim Out Package, 1 1/4 AS Air Scoop w/press, 1/2 B911T w/press, 1/8 FV-4M1, 1/8, 1/2 SCV and ETX-30
This 1 1/4 inch boiler trim-out package is used for commercial and residential closed loop hydronic heating systems. The package includes a 1 1/4 inch AS air separator with integral press fitting end, 1/8 and 1/2 inch SCV service check valves, 1/8 inch FV-4M1 automatic vent valve, 1/2 inch B911T combination fill valve and backflow preventer with integral press fitting ends and series ETX-30 expansion tank.
Features
- Air separator with press fitting ends
- Service check valve
- Float vent
- Backflow preventer with press fitting ends
| Specifications | |
|---|---|
| Air Separator Connection | Press |
| Air Separator Connection Size | 1 1/4 IN |
| Brand | Watts |
| Buy American Act Compliant | NO |
| EAN | 098268121797 |
| Expansion Tank Model | ETX-30 |
| Lead Free | Not In Scope |
| Part Number | 0858568 |
| Series | HPX |