OTV-FLM1
Part of the OTV-M1 Series
Ordering Code: 0067652
UPC: 098268560909
Lead Free: Not In Scope
Oil Tank Valve with Threaded 1/2 IN Male by 3/8 IN Female Flare Nut Connections
This quarter turn ball valve is used as a shutoff valve for oil tanks to stop the flow of oil in the oil line. It features a brass body, adjustable packing stem and threaded 1/2 inch male by 3/8 inch female flare nut end connections. The maximum working pressure is non-shock 125 psi (8.6 bar) WOG.
Features
- Quarter turn design
- Heavy duty brass body
- Adjustable stem packing
- Threaded MPT by a brass female flare nut end connections
| Specifications | |
|---|---|
| Body Material | Brass |
| Brand | Watts |
| Buy American Act Compliant | NO |
| EAN | 098268560909 |
| Inlet Connection Size | 1/2 IN |
| Inlet Connection Size-Metric | Does Not Apply To Product |
| Inlet Connection Type | Male Threaded |
| Lead Free | Not In Scope |
| Outlet Connection Size | 3/8 IN |
| Outlet Connection Type | Flare Nut Joint |
| Part Number | 0067652 |
| Series | OTV-M1 |