OTV-MM1
Part of the OTV-M1 Series
Ordering Code: 0067653
UPC: 098268560916
Lead Free: Not In Scope
Oil Tank Valve With 1/2 X 3/8 In Male Threaded Connections
This quarter turn ball valve is used as a shutoff valve for oil tanks to stop the flow of oil in the oil line. It features a brass body, adjustable packing stem and threaded 1/2 by 3/8 inch male end connections. The maximum working pressure is non-shock 125 psi (8.6 bar) WOG.
Features
- Quarter turn design
- Heavy duty brass body
- Adjustable stem packing
- Threaded MPT end connections
Specifications | |
---|---|
Brand | Watts |
Buy American Act Compliant | NO |
EAN | 098268560916 |
Lead Free | Not In Scope |
Part Number | 0067653 |
Series | OTV-M1 |