142S
Part of the 142 Series
Ordering Code: 0268499
UPC: 098268012613
Lead Free: NO
1/2 In Boiler Water Feed, Direct Feed Through Float Chamber, Strainer
This 1/2 IN process boiler water feeder is used on small process boilers and in heating applications on pressing machines when direct feed through the float chamber is permissible. The water pressure must be at least 10 psi (68.9 kPa) higher than steam pressure. It has a strainer. Maximum water pressure is 125 psi (8.6 bar), and maximum steam pressure is 100 psi (6.9 bar).
Features
- Direct water feed connections
- Automatic water feed
- Strainer (model S)
- Easy cleaning
Specifications | |
---|---|
Body Material | Cast Iron |
Brand | Watts |
EAN | 098268012613 |
Hydronic Item Type | Boiler Feeder Valve |
Inlet Connection Size | 1/2 IN |
Inlet Connection Size-Metric | 15 MM |
Inlet Connection Type | Female Threaded |
Lead Free | NO |
Maximum Steam Pressure-PSI | 100 |
Maximum Water Pressure-PSI | 145 |
Outlet Connection Size | 1 IN |
Outlet Connection Type | Female Threaded |
Part Number | 0268499 |
Series | 142 |
Type | Kit |