144-LSBY
Discontinued
Part of the 144 Series
Ordering Code: 0268910
UPC: 098268012644
Lead Free: NO
Process Boiler Water Feeder With Strainer
This 1/2 inch process boiler water feeder is used on small process boilers and in heating applications on pressing machines when feed through the float chamber is permissible. It has external water feed connections, a 1/2 inch NPT female water feed connection and a 1/2 inch NPT female float chamber connection. Water is fed automatically as needed to maintain the correct water operating level in the boiler. The water pressure must be at least 10 psi (68.9 kpa) higher than steam pressure. It includes strainer. Maximum water pressure is 125 psi (8.6 bar), and maximum steam pressure is 100 psi (6.9 bar).
Features
- External water feed connections
- Automatic water feed
| Specifications | |
|---|---|
| Body Material | Cast Iron |
| Brand | Watts |
| EAN | 098268012644 |
| Hydronic Item Type | Boiler Feeder Valve |
| Inlet Connection Size | 1/2 IN |
| Inlet Connection Size-Metric | 15 MM |
| Inlet Connection Type | Female Threaded |
| Lead Free | NO |
| Maximum Steam Pressure-PSI | 100 |
| Maximum Water Pressure-PSI | 145 |
| Outlet Connection Size | 1 IN |
| Outlet Connection Type | Female Threaded |
| Part Number | 0268910 |
| Series | 144 |