144S
Discontinued
Part of the 144 Series
Ordering Code: 0269311
UPC: 098268012668
Lead Free: NO
1/2 In Boiler Water Feed, Strainer
This 1/2 IN process boiler water feeder is used on small process boilers and in heating applications on pressing machines when feed through the float chamber is permissible. It has external water feed connections, a 1/2 IN NPT female water feed connection and a 1/2 IN NPT female float chamber connection. Water is fed automatically as needed to maintain the correct water operating level in the boiler. The water pressure must be at least 10 psi (68.9 kPa) higher than steam pressure. It has a strainer. Maximum water pressure is 125 psi (8.6 bar), and maximum steam pressure is 100 psi (6.9 bar).
Features
- External water feed connections
- Automatic water feed
- Strainer (model S)
- Easy cleaning
| Specifications | |
|---|---|
| Body Material | Cast Iron |
| Brand | Watts |
| EAN | 098268012668 |
| Hydronic Item Type | Boiler Feeder Valve |
| Inlet Connection Size | 1/2 IN |
| Inlet Connection Size-Metric | 15 MM |
| Inlet Connection Type | Female Threaded |
| Lead Free | NO |
| Maximum Steam Pressure-PSI | 100 |
| Maximum Water Pressure-PSI | 145 |
| Outlet Connection Size | 1 IN |
| Outlet Connection Type | Female Threaded |
| Part Number | 0269311 |
| Series | 144 |