SCV 1/2
Discontinued - Replaced By: SCV 1/2 R
Part of the SCV Series
Ordering Code: 0376458
UPC: 098268472080
Lead Free: Not In Scope
1/2 In Service Check Valve
This service check valve is used in heating applications between boiler piping and system components to facilitate the servicing of components under pressure, such as thermal expansion tanks and float vents, without draining the piping. As the component is threaded into the service check valve, the spring loaded valve opens to system pressure. As the component is removed, the valve closes, maintaining system integrity while the component is being inspected. This valve is not to be used on safety relief valves or other safety or flow sensitive components.
- Facilitates the servicing of components under pressure
- Spring loaded valve
- Positive shut off
- Convenient servicing
Specifications | |
---|---|
Brand | Watts |
Buy American Act Compliant | NO |
Inlet Connection Size | 1/2 IN |
Inlet Connection Size-Metric | 13 MM |
Lead Free | Not In Scope |
Outlet Connection Size | 1/2 IN |