SCV 1/8 R
Part of the SCV Series
Ordering Code: 0950886
UPC: 098268679915
Lead Free: NO
1/8 IN Service Check Valve, for Boiler Applications
This 1/8 inch service check valve is used in heating applications between boiler piping and system components to facilitate the servicing of components under pressure, such as thermal expansion tanks and float vents, without draining the piping. As the component is threaded into the service check valve, the spring loaded valve opens to system pressure. As the component is removed, the valve closes, maintaining system integrity while the component is being inspected.
Features
- Facilitate the servicing of components under pressure
- Spring loaded valve
- For boiler applications
- Easy to use
| Specifications | |
|---|---|
| Body Material | Brass |
| Brand | Watts |
| Buy American Act Compliant | NO |
| Inlet Connection Size | 1/8 IN |
| Inlet Connection Size-Metric | Does Not Apply To Product |
| Inlet Connection Type | Female Threaded |
| Lead Free | NO |
| Maximum Operating Temperature-Celsius | 115.00 |
| Maximum Operating Temperature-Fahrenheit | 240 |
| Maximum Working Pressure-PSI | 150 |
| Minimum Temperature - Celsius | 9999.00 |
| Minimum Temperature-Fahrenheit | 9999 |
| Outlet Connection Size | 1/8 IN |
| Outlet Connection Type | Male Threaded |