SVA
Part of the SV Series
Ordering Code: 0841005
UPC: 098268543513
Lead Free: Not In Scope
1/8 IN Adjustable Angle Steam Air Vent
This 1/8 inch non-vacuum adjustable float-type steam air vent is used to vent air in steam heating systems. It features a brass body with an angle connection and a brass float. It provides rapid venting and is ideal for radiators, convectors, and steam mains. The maximum pressure is 10 psi (68.9kPa).
Features
- Brass body
- Angle connection
- Brass float
- Adjustable air vent
| Specifications | |
|---|---|
| Body Material | Brass |
| Brand | Watts |
| Buy American Act Compliant | NO |
| EAN | 098268543513 |
| Hydronic Item Type | Steam Air Vent |
| Inlet Connection Size | 1/8 IN |
| Inlet Connection Size-Metric | 3 MM |
| Inlet Connection Type | Male Threaded |
| Lead Free | Not In Scope |
| Maximum Pressure-PSI | 10 |
| Maximum Steam Pressure-PSI | 1 |
| Maximum Working Pressure-PSI | 1 |
| Part Number | 0841005 |
| Series | SV |