STMF&TTRP-101G-15
Discontinued
Part of the G Series
Ordering Code: 0036100
UPC: 098268395952
Lead Free: Not In Scope
2 IN Float and Thermostatic Steam Trap, Max 15 psi, Max Mbh 5434
This float and thermostatic steam trap, 2 inch, is designed for use on modulating process equipment and as main distribution line drip traps. It features a straight through design for fast and simple installation. The stainless steel valve head and seat provide long service life.
Features
- Iron body
- Straight-through design
- Female x female
- Copper sweat tailpiece
| Specifications | |
|---|---|
| Body Material | Cast Iron |
| Body Pattern | Straight |
| Brand | Watts |
| Buy American Act Compliant | NO |
| EAN | 098268395952 |
| Hydronic Item Type | Steam Trap |
| Inlet Connection Size | 2 IN |
| Inlet Connection Size-Metric | 50 MM |
| Inlet Connection Type | Female Threaded |
| Inlet Thread Type | NPT |
| Lead Free | Not In Scope |
| Maximum Pressure-PSI | 50 |
| Maximum Steam Pressure-PSI | 15 |
| Maximum Working Pressure-PSI | 15 |
| Outlet Connection Size | 2 IN |
| Outlet Connection Type | Female Threaded |
| Outlet Thread Type | NPT |
| Part Number | 0036100 |
| Pipe Plug | No |
| Pressure Adjustment Range | 25 IN HG to 15 PSI |
| Series | G |