STMF&TTRP-6GF-15
Part of the G Series
Ordering Code: 0036142
UPC: 098268396140
Lead Free: Not In Scope
3/4 IN Float Trap, Max 15 psi
This 3/4 inch float trap is designed for use on modulating process equipment and as main distribution line drip traps. It features a straight through design for fast simple installation. The stainless steel valve head and seat provide long service life. Operating pressure is 15 psi.
Features
- Stainless steel head and seat
- Snap action valve
- Cast iron trap body and cover
- Fail safe trap
| Specifications | |
|---|---|
| Body Material | Cast Iron |
| Body Pattern | Straight |
| Brand | Watts |
| EAN | 098268396140 |
| Hydronic Item Type | Steam Trap |
| Inlet Connection Size | 3/4 IN |
| Inlet Connection Size-Metric | 20 MM |
| Inlet Connection Type | Female Threaded |
| Inlet Thread Type | NPT |
| Lead Free | Not In Scope |
| Maximum Pressure-PSI | 50 |
| Maximum Steam Pressure-PSI | 15 |
| Maximum Working Pressure-PSI | 15 |
| Outlet Connection Size | 3/4 IN |
| Outlet Connection Type | Female Threaded |
| Outlet Thread Type | NPT |
| Part Number | 0036142 |
| Pipe Plug | No |
| Pressure Adjustment Range | 25" to 15 PSI |
| Series | G |