STMF&TTRP-7G-15
Part of the G Series
Ordering Code: 0036097
UPC: 098268395846
Lead Free: Not In Scope
1 IN Float and Thermostatic Steam Trap, Max 15 psi, Max MBH 543
This 1 inch float and thermostatic steam trap is designed for use on modulating process equipment and as main distribution line drip traps. It features a straight through design for fast and simple installation. The stainless steel valve head and seat provide long service life.
Features
- Iron body
- Straight-through design
- Female x female
- Copper sweat tailpiece
Specifications | |
---|---|
Body Material | Cast Iron |
Body Pattern | Straight |
Brand | Watts |
Buy American Act Compliant | YES |
EAN | 098268395846 |
Hydronic Item Type | Steam Trap |
Inlet Connection Size | 1 IN |
Inlet Connection Size-Metric | 25 MM |
Inlet Connection Type | Female Threaded |
Inlet Thread Type | NPT |
Lead Free | Not In Scope |
Maximum Pressure-PSI | 50 |
Maximum Steam Pressure-PSI | 15 |
Maximum Working Pressure-PSI | 15 |
Outlet Connection Size | 1 IN |
Outlet Connection Type | Female Threaded |
Outlet Thread Type | NPT |
Part Number | 0036097 |
Pipe Plug | No |
Pressure Adjustment Range | 25 IN HG to 15 PSI |
Series | G |