STMTMSTREP1GT/MON35A
Discontinued
Part of the G Series
Ordering Code: 0036068
UPC: 098268395600
Lead Free: Not In Scope
Replacement Thermostatic Angle Radiator Steam Trap
This radiator replacement steam trap is an angle out board only. It is a replacement used to repair old or obsolete radiator steam traps without the cost of replacing the steam trap body or performing expensive repiping.
Features
- Rugged brass construction
- Union inlet
- Female x female
- Copper sweat tailpiece
Specifications | |
---|---|
Body Material | Brass |
Body Pattern | Angle |
Brand | Watts |
EAN | 098268395600 |
Hydronic Item Type | Steam Trap |
Inlet Connection Size | 1/2 IN |
Inlet Connection Size-Metric | 13 MM |
Inlet Connection Type | Male Threaded |
Inlet Thread Type | NPT |
Lead Free | Not In Scope |
Maximum Operating Temperature-Fahrenheit | 267 |
Maximum Pressure-PSI | 25 |
Maximum Steam Pressure-PSI | 25 |
Maximum Temperature-Fahrenheit | 267 |
Maximum Working Pressure-PSI | 25 |
Outlet Connection Size | 1/2 IN |
Outlet Connection Type | Female Threaded |
Outlet Thread Type | NPT |
Part Number | 0036068 |
Pipe Plug | No |
Series | G |