STMTMSTTRP-1GLHC
Discontinued
Part of the G Series
Ordering Code: 0036043
UPC: 098268395440
Lead Free: Not In Scope
1/2 IN Thermostatic Radiator Steam Trap, Corner
This 1/2 inch corner thermostatic radiator steam trap is designed to remove condensate, air and non-condensable gases from heating systems, while still sensitive enough to close tightly in the presence of steam. It is recommended for use on radiators and convectors.
Features
- Rugged brass construction
- Left hand corner
- Female x female
- Copper sweat tailpiece
Specifications | |
---|---|
Body Material | Brass |
Body Pattern | Left Hand Corner |
Bottom Tapping | No |
Bottom Tapping Size | Does Not Apply To Product |
Brand | Watts |
Buy American Act Compliant | YES |
Contact Rating | Does Not Apply To Product |
EAN | 098268395440 |
Fastfill Feature | No |
Fill Tapping Size | Does Not Apply To Product |
Float Chamber Connection Size | Does Not Apply To Product |
Flow Rate | Does Not Apply To Product |
Hydronic Item Type | Steam Trap |
Inlet Connection Size | 1/2 IN |
Inlet Connection Size-Metric | 15 MM |
Inlet Connection Type | Male Threaded |
Inlet Thread Type | NPT |
Lead Free | Not In Scope |
Maximum Operating Temperature-Fahrenheit | 267 |
Maximum Pressure-PSI | 25 |
Maximum Steam Pressure-PSI | 25 |
Maximum Temperature-Fahrenheit | 267 |
Maximum Working Pressure-PSI | 25 |
Outlet Connection Size | 1/2 IN |
Outlet Connection Type | Female Threaded |
Outlet Thread Type | NPT |
Part Number | 0036043 |
Pipe Plug | No |
Pressure Adjustment Range | 25" to 25 PSI |
Pressure Steam Discharge Capacity | Does Not Apply To Product |
Purge And Drain Diameter | Does Not Apply To Product |
Purge And Drain Outlet Size | Does Not Apply To Product |
Series | G |
Side Tapping | No |
Side Tapping Size | Does Not Apply To Product |
Strainer | No |
Strainer Material | Does Not Apply To Product |
Switch Type | Does Not Apply To Product |
Temperature Adjustment Range | Does Not Apply To Product |
Temperature Range | Does Not Apply To Product |
Top 1 Tapping Size | Does Not Apply To Product |
Top 2 Tapping Size | Does Not Apply To Product |
Top Tapping | No |
Vacuum Breaker | No |
Venting Capacity | Does Not Apply To Product |