3/4 STMTRPT-3GHSW
Part of the GH Series
Ordering Code: 0036094
UPC: 098268602609
Lead Free: Not In Scope
3/4 IN Thermostatic Radiator Steam Trap, Straight Pattern, Balanced Pressure-Duplex Phosphor Diaphragm
This 3/4 inch straight pattern thermostatic steam trap is designed to remove condensate, air and non-condensable gases from heating systems while still sensitive enough to close tightly in the presence of steam. The unit is factory calibrated and tested under live steam to ensure optimal performance. The interior spring-loaded design is designed to make it function independently from the trap body. Recommended for use on low pressure and vacuum heating, convectors, unit ventilators, and radiators.
Features
- Rugged brass construction
- Union inlet
- Female x female connections
- Copper sweat tailpiece
Specifications | |
---|---|
Air Venting | No Vent |
Body Material | Brass |
Body Pattern | Straight |
Bottom Tapping | No |
Bottom Tapping Size | Does Not Apply To Product |
Brand | Watts |
Contact Rating | Does Not Apply To Product |
EAN | 098268602609 |
Fastfill Feature | No |
Fill Tapping Size | Does Not Apply To Product |
Float Chamber Connection Size | Does Not Apply To Product |
Flow Rate | Does Not Apply To Product |
Hydronic Item Type | Steam Trap |
Inlet Connection Size | 3/4 IN |
Inlet Connection Size-Metric | 20 MM |
Inlet Connection Type | Male Threaded |
Inlet Thread Type | NPT |
Lead Free | Not In Scope |
Maximum Operating Temperature-Fahrenheit | 267 |
Maximum Pressure-PSI | 25 |
Maximum Steam Pressure-PSI | 25 |
Maximum Temperature-Fahrenheit | 267 |
Maximum Working Pressure-PSI | 25 |
Minimum Pressure-PSI | 25.00 |
Minimum Working Pressure-PSI | 25.00 |
Outlet Connection Size | 3/4 IN |
Outlet Connection Type | Female Threaded |
Outlet Thread Type | NPT |
Part Number | 0036094 |
Pipe Plug | No |
Pressure Adjustment Range | 25" to 25 PSI |
Pressure Steam Discharge Capacity | Does Not Apply To Product |
Purge And Drain Diameter | Does Not Apply To Product |
Purge And Drain Outlet Size | Does Not Apply To Product |
Series | GH |
Side Tapping | No |
Side Tapping Size | Does Not Apply To Product |
Strainer | No |
Strainer Material | No Strainer |
Switch Type | Does Not Apply To Product |
Temperature Adjustment Range | Does Not Apply To Product |
Temperature Range | Does Not Apply To Product |
Top 1 Tapping Size | Does Not Apply To Product |
Top 2 Tapping Size | Does Not Apply To Product |
Top Tapping | No |
Vacuum Breaker | No |
Venting Capacity | Does Not Apply To Product |