STMTMSTTRP-3GHAP
Discontinued - Replaced By: 3/4 STMTRPT-3GHAP
Part of the GH Series
Ordering Code: 0036046
UPC: 098268395471
Lead Free: Not In Scope
3/4 In Thermostatic Radiator Steam Trap, Angle, Balanced Pressure-Duplex Phosphor Diaphragm
This 3/4 inch balanced pressure-duplex phosphor diaphragm is a highly sensitive modulation unit thermally programmed to provide accurate steam conserving operation at all pressure temperature points within its range of operation.
Features
- Rugged brass construction
- Union inlet
- Female x female connections
- Copper sweat tailpiece
Specifications | |
---|---|
Air Venting | No Vent |
Body Material | Brass |
Body Pattern | Angle |
Bottom Tapping | No |
Bottom Tapping Size | Does Not Apply To Product |
Brand | Watts |
Buy American Act Compliant | YES |
Contact Rating | Does Not Apply To Product |
EAN | 098268395471 |
Fastfill Feature | No |
Fill Tapping Size | Does Not Apply To Product |
Float Chamber Connection Size | Does Not Apply To Product |
Flow Rate | Does Not Apply To Product |
GDS Status | Registered |
Hydronic Item Type | Steam Trap |
Inlet Connection Size | 3/4 IN |
Inlet Connection Size-Metric | 20 MM |
Inlet Connection Type | Male Threaded |
Inlet Thread Type | NPT |
Lead Free | Not In Scope |
Maximum Operating Temperature-Fahrenheit | 267 |
Maximum Pressure-PSI | 25 |
Maximum Steam Pressure-PSI | 25 |
Maximum Temperature-Fahrenheit | 267 |
Maximum Working Pressure-PSI | 25 |
Minimum Pressure-PSI | 25.00 |
Minimum Working Pressure-PSI | 25.00 |
Outlet Connection Size | 3/4 IN |
Outlet Connection Type | Female Threaded |
Outlet Thread Type | NPT |
Part Number | 0036046 |
Pipe Plug | No |
Pressure Adjustment Range | 25" to 25 PSI |
Pressure Steam Discharge Capacity | Does Not Apply To Product |
Purge And Drain Diameter | Does Not Apply To Product |
Purge And Drain Outlet Size | Does Not Apply To Product |
Series | GH |
Side Tapping | No |
Side Tapping Size | Does Not Apply To Product |
Strainer | No |
Strainer Material | No Strainer |
Switch Type | Does Not Apply To Product |
Temperature Adjustment Range | Does Not Apply To Product |
Temperature Range | Does Not Apply To Product |
Top 1 Tapping Size | Does Not Apply To Product |
Top 2 Tapping Size | Does Not Apply To Product |
Top Tapping | No |
Vacuum Breaker | No |
Venting Capacity | Does Not Apply To Product |