STM-F&TTRP-101MG-50
Part of the MG Series
Ordering Code: 0036113
UPC: 098268396065
Lead Free: Not In Scope
2 In Float And Thermostatic Steam Trap, Max 50 psi, Max Mbh 3785
This 2 IN float and thermostatic steam trap is designed for use on modulating process equipment and as main distribution line drip traps. It features a straight through design for fast simple installation. The stainless steel valve head and seat provide long service life. Maximum pressure is 50 psi and maximum MBH 3785.
- Iron body
- Straight-through design
- Female x female
- Copper sweat tailpiece
Specifications | |
---|---|
Body Material | Cast Iron |
Body Pattern | Straight |
Brand | Watts |
EAN | 098268396065 |
Hydronic Item Type | Steam Trap |
Inlet Connection Size | 2 IN |
Inlet Connection Size-Metric | 50 MM |
Inlet Connection Type | Female Threaded |
Inlet Thread Type | NPT |
Lead Free | Not In Scope |
Maximum Pressure-PSI | 50 |
Maximum Steam Pressure-PSI | 50 |
Maximum Working Pressure-PSI | 50 |
Outlet Connection Size | 2 IN |
Outlet Connection Type | Female Threaded |
Outlet Thread Type | NPT |
Part Number | 0036113 |
Pipe Plug | No |
Pressure Adjustment Range | 25" to 50 PSI |
Series | MG |