STM-F&TTRP-101MGF-30
Discontinued
Part of the MG Series
Ordering Code: 0036152
UPC: 098268396300
Lead Free: Not In Scope
2 In Float Trap, 30 psi
This 2 IN float trap is designed for use on modulating process equipment and as main distribution line drip traps. It features a straight through design for fast simple installation. The stainless steel valve head and seat provide long service life. Operating pressure is 30 psi.
Features
- Stainless steel head and seat
- Snap action valve
- Cast iron trap body and cover
- Fail safe trap
Specifications | |
---|---|
Body Material | Cast Iron |
Body Pattern | Straight |
Brand | Watts |
EAN | 098268396300 |
Hydronic Item Type | Steam Trap |
Inlet Connection Size | 2 IN |
Inlet Connection Size-Metric | 50 MM |
Inlet Connection Type | Female Threaded |
Inlet Thread Type | NPT |
Lead Free | Not In Scope |
Maximum Pressure-PSI | 50 |
Maximum Steam Pressure-PSI | 30 |
Maximum Working Pressure-PSI | 30 |
Outlet Connection Size | 2 IN |
Outlet Connection Type | Female Threaded |
Outlet Thread Type | NPT |
Part Number | 0036152 |
Pipe Plug | No |
Pressure Adjustment Range | 25" to 30 PSI |
Series | MG |