STM-F&TTRP-8MG-30
Discontinued
Part of the MG Series
Ordering Code: 0036104
UPC: 098268395983
Lead Free: Not In Scope
1 1/4 In Float And Thermostatic Steam Trap, Max 30 psi, Max Mbh 1078
This Float and Thermostatic Steam Trap, 1 1/4 IN, is designed for use on modulating process equipment and as main distribution line drip traps. It features a straight through design for fast simple installation. The stainless steel valve head and seat provide long service life.
Features
- Iron body
- Straight-through design
- Female x female
- Copper sweat tailpiece
| Specifications | |
|---|---|
| Body Material | Cast Iron |
| Body Pattern | Straight |
| Brand | Watts |
| EAN | 098268395983 |
| Hydronic Item Type | Steam Trap |
| Inlet Connection Size | 1 1/4 IN |
| Inlet Connection Size-Metric | 32 MM |
| Inlet Connection Type | Female Threaded |
| Inlet Thread Type | NPT |
| Lead Free | Not In Scope |
| Maximum Pressure-PSI | 50 |
| Maximum Steam Pressure-PSI | 30 |
| Maximum Working Pressure-PSI | 20 |
| Outlet Connection Size | 1 1/4 IN |
| Outlet Connection Type | Female Threaded |
| Outlet Thread Type | NPT |
| Part Number | 0036104 |
| Pipe Plug | No |
| Pressure Adjustment Range | 25" to 30 PSI |
| Series | MG |