STMTMSTTRP-1MGSW
Discontinued
Part of the MG Series
Ordering Code: 0036049
UPC: 098268395501
Lead Free: Not In Scope
1/2 In Thermostatic Radiator Steam Trap, Straight, Balanced Pressure-Duplex Phosphor Diaphragm
This 1/2 IN straight balanced pressure-duplex phosphor diaphragm is a highly sensitive modulation unit thermally programmed to provide accurate steam conserving operation at all pressure temperature points within its range of operation.
Features
- Rugged brass construction
- Union inlet
- Female x female
- Copper sweat tailpiece
| Specifications | |
|---|---|
| Body Material | Brass |
| Body Pattern | Straight |
| Bottom Tapping | No |
| Bottom Tapping Size | Does Not Apply To Product |
| Brand | Watts |
| Contact Rating | Does Not Apply To Product |
| EAN | 098268395501 |
| Fastfill Feature | No |
| Fill Tapping Size | Does Not Apply To Product |
| Float Chamber Connection Size | Does Not Apply To Product |
| Flow Rate | Does Not Apply To Product |
| Hydronic Item Type | Steam Trap |
| Inlet Connection Size | 1/2 IN |
| Inlet Connection Size-Metric | 15 MM |
| Inlet Connection Type | Male Threaded |
| Inlet Thread Type | NPT |
| Lead Free | Not In Scope |
| Maximum Operating Temperature-Fahrenheit | 267 |
| Maximum Pressure-PSI | 65 |
| Maximum Steam Pressure-PSI | 65 |
| Maximum Temperature-Fahrenheit | 267 |
| Maximum Working Pressure-PSI | 65 |
| Outlet Connection Size | 1/2 IN |
| Outlet Connection Type | Female Threaded |
| Outlet Thread Type | NPT |
| Part Number | 0036049 |
| Pipe Plug | No |
| Pressure Adjustment Range | 25" to 65 PSI |
| Pressure Steam Discharge Capacity | Does Not Apply To Product |
| Purge And Drain Diameter | Does Not Apply To Product |
| Purge And Drain Outlet Size | Does Not Apply To Product |
| Series | MG |
| Side Tapping | No |
| Side Tapping Size | Does Not Apply To Product |
| Strainer | No |
| Strainer Material | No Strainer |
| Switch Type | Does Not Apply To Product |
| Temperature Adjustment Range | Does Not Apply To Product |
| Temperature Range | Does Not Apply To Product |
| Top 1 Tapping Size | Does Not Apply To Product |
| Top 2 Tapping Size | Does Not Apply To Product |
| Top Tapping | No |
| Vacuum Breaker | No |
| Venting Capacity | Does Not Apply To Product |