STMTMSTTRP-3MGHAP
Part of the MGH Series
Ordering Code: 0036050
UPC: 098268395518
Lead Free: Not In Scope
3/4 In Thermostatic Radiator Steam Trap, Angle
This Thermostatic Radiator Steam Trap with angle body style, Watts Model MGH 3/4 IN, is designed to remove condensate, air and non-condensable gases from heating systems, while still sensitive enough to close tightly in the presence of steam.
Features
- Rugged brass construction
- Union inlet
- Hardened stainless steel valve
- Stainless steel valve seat
Specifications | |
---|---|
Body Material | Brass |
Body Pattern | Angle |
Bottom Tapping | No |
Bottom Tapping Size | Does Not Apply To Product |
Brand | Watts |
Contact Rating | Does Not Apply To Product |
EAN | 098268395518 |
Fastfill Feature | No |
Fill Tapping Size | Does Not Apply To Product |
Float Chamber Connection Size | Does Not Apply To Product |
Flow Rate | Does Not Apply To Product |
Hydronic Item Type | Steam Trap |
Inlet Connection Size | 3/4 IN |
Inlet Connection Size-Metric | 20 MM |
Inlet Connection Type | Male Threaded |
Inlet Thread Type | NPT |
Lead Free | Not In Scope |
Maximum Operating Temperature-Fahrenheit | 267 |
Maximum Pressure-PSI | 65 |
Maximum Steam Pressure-PSI | 65 |
Maximum Temperature-Fahrenheit | 267 |
Maximum Working Pressure-PSI | 65 |
Outlet Connection Size | 3/4 IN |
Outlet Connection Type | Female Threaded |
Outlet Thread Type | NPT |
Part Number | 0036050 |
Pipe Plug | No |
Pressure Adjustment Range | 25" to 65 PSI |
Pressure Steam Discharge Capacity | Does Not Apply To Product |
Purge And Drain Diameter | Does Not Apply To Product |
Purge And Drain Outlet Size | Does Not Apply To Product |
Series | MGH |
Side Tapping | No |
Side Tapping Size | Does Not Apply To Product |
Strainer | No |
Strainer Material | Does Not Apply To Product |
Switch Type | Does Not Apply To Product |
Temperature Adjustment Range | Does Not Apply To Product |
Temperature Range | Does Not Apply To Product |
Top 1 Tapping Size | Does Not Apply To Product |
Top 2 Tapping Size | Does Not Apply To Product |
Top Tapping | No |
Vacuum Breaker | No |
Venting Capacity | Does Not Apply To Product |