STMTMSTTRP-5MGHAP
Discontinued
Part of the MGH Series
Ordering Code: 0036052
UPC: 098268395532
Lead Free: Not In Scope
1 In Thermostatic Radiator Steam Trap, Angle
This Thermostatic Radiator Steam Trap with angle body style, Watts Model MGH 1 IN, is designed to remove condensate, air and non-condensable gases from heating systems, while still sensitive enough to close tightly in the presence of steam.
Features
- Rugged brass construction
- Union inlet
- Hardened stainless steel valve
- Stainless steel valve seat
| Specifications | |
|---|---|
| Body Material | Brass |
| Body Pattern | Angle |
| Bottom Tapping | No |
| Bottom Tapping Size | Does Not Apply To Product |
| Brand | Watts |
| Contact Rating | Does Not Apply To Product |
| EAN | 098268395532 |
| Fastfill Feature | No |
| Fill Tapping Size | Does Not Apply To Product |
| Float Chamber Connection Size | Does Not Apply To Product |
| Flow Rate | Does Not Apply To Product |
| Hydronic Item Type | Steam Trap |
| Inlet Connection Size | 1 IN |
| Inlet Connection Size-Metric | 25 MM |
| Inlet Connection Type | Male Threaded |
| Inlet Thread Type | NPT |
| Lead Free | Not In Scope |
| Maximum Operating Temperature-Fahrenheit | 267 |
| Maximum Pressure-PSI | 65 |
| Maximum Steam Pressure-PSI | 65 |
| Maximum Temperature-Fahrenheit | 267 |
| Maximum Working Pressure-PSI | 65 |
| Outlet Connection Size | 1 IN |
| Outlet Connection Type | Female Threaded |
| Outlet Thread Type | NPT |
| Part Number | 0036052 |
| Pipe Plug | No |
| Pressure Adjustment Range | 25" to 65 PSI |
| Pressure Steam Discharge Capacity | Does Not Apply To Product |
| Purge And Drain Diameter | Does Not Apply To Product |
| Purge And Drain Outlet Size | Does Not Apply To Product |
| Series | MGH |
| Side Tapping | No |
| Side Tapping Size | Does Not Apply To Product |
| Strainer | No |
| Strainer Material | No Strainer |
| Switch Type | Does Not Apply To Product |
| Temperature Adjustment Range | Does Not Apply To Product |
| Temperature Range | Does Not Apply To Product |
| Top 1 Tapping Size | Does Not Apply To Product |
| Top 2 Tapping Size | Does Not Apply To Product |
| Top Tapping | No |
| Vacuum Breaker | No |
| Venting Capacity | Does Not Apply To Product |