WFT-15 1 1/4
Part of the WFT Series
Ordering Code: 0037106
UPC: 098268502534
Lead Free: Not In Scope
1 1/4 IN Float and Thermostatic Steam Trap, 0.312 Orifice, 15 psi
This float and thermostatic steam trap, 1 1/4 IN with .312 orifice, is used in steam main drips and process applications to provide continuous air venting and condensate removal. It features an iron body H-pattern design, stainless steel valve head, seat, float and thermostatic air vent. It is water hammer resistant and can be serviced without disturbing system piping and it is ideal for use in unit heaters, heat exchangers/reboilers, air heating coils, steam main drips, and process equipment. Operating pressure is 15 psi.
Features
- Universal 4-port design
- Balanced pressure thermostatic element
- Water hammer resistant
- Cast iron body and cover
| Specifications | |
|---|---|
| Air Venting | No Vent |
| Body Material | Cast Iron |
| Body Pattern | H-Pattern |
| Bottom Tapping | Yes |
| Bottom Tapping Size | 1/2 IN |
| Brand | Watts |
| Buy American Act Compliant | NO |
| Contact Rating | Does Not Apply To Product |
| Fastfill Feature | No |
| Fill Tapping Size | Does Not Apply To Product |
| Float Chamber Connection Size | Does Not Apply To Product |
| Flow Rate | Does Not Apply To Product |
| Hydronic Item Type | Steam Trap |
| Inlet Connection Size | 1 1/4 IN |
| Inlet Connection Size-Metric | 32 MM |
| Inlet Connection Type | Female Threaded |
| Inlet Thread Type | NPT |
| Lead Free | Not In Scope |
| Maximum Operating Temperature-Fahrenheit | 353 |
| Maximum Pressure-PSI | 125 |
| Maximum Steam Pressure-PSI | 15 |
| Maximum Temperature-Fahrenheit | 250 |
| Maximum Working Pressure-PSI | 15 |
| Outlet Connection Size | 1 1/4 IN |
| Outlet Connection Type | Female Threaded |
| Outlet Thread Type | NPT |
| Part Number | 0037106 |
| Pipe Plug | No |
| Pressure Steam Discharge Capacity | Does Not Apply To Product |
| Purge And Drain Diameter | Does Not Apply To Product |
| Purge And Drain Outlet Size | Does Not Apply To Product |
| Series | WFT |
| Side Tapping | No |
| Side Tapping Size | Does Not Apply To Product |
| Strainer | No |
| Strainer Material | No Strainer |
| Switch Type | Does Not Apply To Product |
| Temperature Adjustment Range | Does Not Apply To Product |
| Temperature Range | Does Not Apply To Product |
| Top 1 Tapping Size | Does Not Apply To Product |
| Top 2 Tapping Size | Does Not Apply To Product |
| Top Tapping | No |
| UPC | 098268502534 |
| Vacuum Breaker | No |
| Venting Capacity | Does Not Apply To Product |