HydroGuard Diverters
HydroGuard Diverters
Features
- Provides smooth transfer of water from one outlet (showerhead) to another (hand shower or tub spout)
- Concealed and exposed (for shower arm) models available
- Concealed model has three different handle options
- Exposed model is cast with polished chrome finish
HydroGuard® diverters are concealed and exposed diverters for multi-spray/outlet applications. HydroGuard 3-port, in-line diverter valve provides smooth transfer of water from one outlet (showerhead) to another (hand shower or tub spout). Compatible with all Biltmore 900, HydroGuard 410, HydroGuard T/P Series e700 and e420 tempering shower valves. Exposed 3-port, Type “Z”, diverter valve used for shower arm is made of cast brass with polished chrome finish.
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific HydroGuard Diverters