G1070L5
Discontinued
Part of the G1070 Series
Ordering Code: 0205245
UPC: 098268536454
Lead Free: YES
Lavsafe (TM) Gooseneck Thermostatic Faucet With 0.5 Gpm Laminar Flow
This 3/8 inch LavSafe (TM) gooseneck spout thermostatic faucet with 0.5 GPM laminar flow outlet features a lead free heavy duty brass body for durability and to comply with low lead installation requirements. It also includes an advanced thermal actuator to provide the latest in thermal protection. The single lever cartridge with ceramic disc and integral filter provides temperature volume and on/off control. The LavSafe (TM) faucet automatically mixes hot and cold water to deliver pre-set water within a specific range. In the event of cold water failure the thermal actuator virtually shuts off the flow of hot water. This LavSafe (TM) thermostatic faucet is listed to ASSE 1070 and IAPMO cUPC.
Features
- Advanced thermal actuator
- Self-contained cartridge
- Heavy duty lead free brass body
- ADA compliant
Specifications | |
---|---|
Body Material | Lead Free Brass |
Brand | Watts |
EAN | 098268536454 |
Inlet Connection Size | 3/8 IN |
Inlet Connection Type | Compression Joint |
Lead Free | YES |
Maximum Flow Rate | 0.5 GPM |
Maximum Working Pressure-PSI | 125 |
Part Number | 0205245 |
Series | G1070 |