LFE480-11Q
This lead free HydroGuard(R) under the counter mixing valve for low flow control is designed for lavatory applications where the temperature of hot water must be controlled for safe, economic use. An advanced thermal actuator quickly senses and compensates for outlet temperature fluctuations induced by water temperature and pressure changes in the supply line. It features a rough chrome finish, 3/8 inch compression connections, corrosion resistant internal components, integral checks to prevent cross flow, and inlet screens to filter out debris. The temperature adjustment stem is simple to adjust and has a locking nut to prevent unauthorized or accidental adjustment. Factory temperature is set at 105 degrees F (40.6 degrees C). This product meets the reduced Q test statistic criteria of 0.5 ppb for lead per Section 9.5.1.1 of NSF/ANSI/CAN 61.
Features
- Solid lead free brass construction enhances durability
- Corrosion resistant internal components for extended life
- Meets the reduced Q test statistic criteria of 0.5 ppb for lead per Section 9.5.1.1 of NSF/ANSI/CAN 61
- Temperature control to ASSE 1070, down to 0.5 gpm
- Advanced thermal actuator improves performance
- Adjustable temperature selection with locknut to prevent tampering
- Integral checks with screens prevents cross flow
- Factory temperature is set at 105 degrees F (40.6 degrees C)
Specifications | |
---|---|
Body Finish | Chrome Plated |
Body Material | Lead Free Copper Silicon Alloy |
Brand | Powers |
Buy American Act Compliant | YES |
Capacity | 4 GPM |
Cold Inlet Temperature Range | 40 to 80 degree F |
Cold Water Bypass | No |
Cold Water Inlet Connection Size | 3/8 IN |
Cold Water Inlet Connection Type | Compression Joint |
Cold Water Inlet Thread Type | Does Not Apply To Product |
EAN | 686408020675 |
Factory Set Temperature-Fahrenheit | 105 |
Flow Rate | 0.5 to 4 GPM |
Hot Inlet Temperature Range | 120 to 180 degree F |
Hot Water Inlet Connection Size | 3/8 IN |
Hot Water Inlet Connection Type | Compression Joint |
Hot Water Inlet Thread Type | Does Not Apply To Product |
Lead Free | YES |
Maximum Pressure Differential | Does Not Apply To Product |
Maximum Working Pressure-PSI | 125 |
Minimum Differential Temperature-Fahrenheit | 5 |
Minimum Static Pressure-PSI | 5 |
Outlet Connection Size | 3/8 IN |
Outlet Connection Type | Compression Joint |
Outlet Temperature Accuracy | +/- 7 degrees F |
Outlet Thread Type | Does Not Apply To Product |
Part Number | 6552067 |
Series | HydroGuard LFG480/LFE480 |
Temperature Adjustment Range | 80 to 120 degree F |