LFUSG-B M3
Part of the LFUSG-B Series
Ordering Code: 0204152
UPC: 098268520774
Lead Free: YES
3/8 IN Lead Free Thermostatic Mixing Valve, Adjustable 80-120 F, Low Q Value, Model LFUSG-B-M3
This 3/8 inch Under Sink Guardian(R) lead free thermostatic mixing valve is used in commercial and residential applications to control the hot water temperature and minimize the potential for accidental scalding. It is suitable for kitchen and bath installations where the water delivered to the fixtures is intended for bathing or washing. The double throttling design controls both the hot and cold water supply to the mixed outlet. This valve consists of a lead free brass body, 3/8 inch male compression fittings, copper thermostat, check valves, integral strainer with 40 mesh stainless steel screens, and a tamper resistant locking cap. The maximum working pressure is 150 psi (1034 kPa). The water temperature can be field adjusted between 80 to 120 degrees F (27 to 49 degrees C). The recommended maximum temperature is 110 degrees F (43 degrees C). This product meets the reduced Q test statistic criteria of 0.5 ppb for lead per Section 9.5.1.1 of NSF/ANSI/CAN 61.
Features
- Accurate temperature control with low pressure drop
- Built-in check valves prevent hot and cold water cross flow
- Provides superior flow rate between 0.25 and 2.5 GPM
- ASSE 1070 listed and CSA certified
- Meets the reduced Q test statistic criteria of 0.5 ppb for lead per Section 9.5.1.1 of NSF/ANSI/CAN 61
Specifications | |
---|---|
Body Finish | Rough Bronze |
Body Material | Lead Free Brass |
Brand | Watts |
Capacity | 2.25 GPM |
Cold Inlet Temperature Range | 39 to 80 degree F |
Cold Water Bypass | No |
Cold Water Inlet Connection Size | 3/8 IN |
Cold Water Inlet Connection Type | Compression Joint |
Cold Water Inlet Thread Type | Does Not Apply To Product |
EAN | 098268520774 |
Factory Set Temperature-Fahrenheit | 105 |
Flow Rate | 0.25 to 2.25 GPM |
Hot Inlet Temperature Range | 120 to 180 degree F |
Hot Water Inlet Connection Size | 3/8 IN |
Hot Water Inlet Connection Type | Compression Joint |
Hot Water Inlet Thread Type | Does Not Apply To Product |
Lead Free | YES |
Maximum Pressure Differential | 20 Percent |
Maximum Working Pressure-PSI | 150 |
Minimum Differential Temperature-Fahrenheit | 5 |
Minimum Static Pressure-PSI | 30 |
Outlet Connection Size | 3/8 IN |
Outlet Connection Type | Compression Joint |
Outlet Temperature Accuracy | Plus/minus 3 degree F |
Outlet Thread Type | Does Not Apply To Product |
Part Number | 0204152 |
Series | LFUSG-B |
Temperature Adjustment Range | 80 to 120 degree F |