LFL70AT 3/4
Part of the LF70A Series
Ordering Code: 0559136
UPC: 098268451948
3/4 In Lead Free Low Temperature Hot Water Extender Mixing Valve with Threaded Connections
This 3/4 inch hot water extender mixing valve is designed for domestic water supply systems and recommended for lower tempered radiant heat applications installed at or near the boiler or hot water heater. It consists of a lead free brass body, threaded connections, thermostat, stainless steel springs, and dial adjustment cap. The hydraulically operated thermostat opens a spring loaded check in the cold water inlet which allows cold and hot water to mix and can be replaced as a unit. The low temperature range is 100 to 130 degrees F (38 to 54 degrees C).
Features
- Lead free brass body construction
- Thread connections
- Thermostat assembly is easy to maintain, remove and replace
- Dial adjustment cap
Specifications | |
---|---|
Body Finish | Rough Bronze |
Brand | Watts |
Cold Inlet Temperature Range | 40 to 85 degree F |
Cold Water Bypass | No |
Cold Water Inlet Connection Size | 3/4 IN |
Cold Water Inlet Connection Type | Female Threaded |
Cold Water Inlet Thread Type | FPT |
EAN | 098268451948 |
Hot Inlet Temperature Range | 100 to 130 degree F |
Hot Water Inlet Connection Size | 3/4 IN |
Hot Water Inlet Connection Type | Female Threaded |
Hot Water Inlet Thread Type | FPT |
Maximum Pressure Differential | 25 percent |
Minimum Differential Temperature-Fahrenheit | 5 |
Minimum Static Pressure-PSI | 30 |
Outlet Connection Size | 3/4 IN |
Outlet Connection Type | Female Threaded |
Outlet Temperature Accuracy | Does Not Apply To Product |
Outlet Thread Type | FPT |
Part Number | 0559136 |
Series | LF70A |
Temperature Adjustment Range | 120 to 160 degree F |
Type | Kit |