LFCS-T-UT 1/2
Discontinued
Part of the LFCS Series
Ordering Code: 0205014
UPC: 098268039320
1/2 IN Lead Free Check Stop Valve, FNPT x MNPT
This 1/2 inch check stop valve is used in mixing/tempering valve applications at the hot and cold water inlet supply to protect against cross flow of hot and cold water in the system. It allows for the isolation of the mixing or tempering valve during servicing and maintenance of the valve and strainer and performs three functions as an isolation valve, check valve, and strainer. This valve consists of a lead free copper silicon alloy body with a union connection for easy removal of mixing valve, integral fine strainer to prevent particles from entering valve and threaded inlet and outlet connections.
Features
- Lead free copper silicon alloy body construction
- Multiple functionality as check valve, shutoff, and strainer
- Universal design eliminates left and hand right hand confusion
- EPDM disc
| Specifications | |
|---|---|
| Brand | Watts |
| EAN | 098268039320 |
| Outlet Connection Size | 1/2 IN |
| Outlet Connection Type | Union Female Threaded |
| Part Number | 0205014 |
| Series | LFCS |