LFLM491-6
This 3/4 inch lead free hot water control valve, Powers model LFLM491-6, is designed for installation on water heating equipment to provide tempered water to point-of-use fixtures and is ideal for radiant heat applications. The double throttling design combines hot and cold water control for a sensitive response to water temperature changes in the mixing chamber. It consists of a lead free brass body, cold expansion fitting (CEF/PEX F1960) end connections for PEX-a tubing, solid wax hydraulic principle thermostat, integral filter washers and check valves, virtual shutoff upon loss of cold water supply, and a locking mechanism for the temperature setting. The maximum pressure is 150 psi (10.3 bar). The adjustable field range temperature is 90 to 160 degrees F (32 to 71 degrees C).
- Lead free brass construction
- Thermal actuation technology for precise temperature control
- Integral filter washers and check valves
- ASSE 1017 certified, IAMPO cUPC certified, approved to CSA B125.3
Specifications | |
---|---|
Body Finish | Rough Bronze |
Capacity | 23 GPM at 45PSI |
Cold Inlet Temperature Range | 40 to 85 degree F |
Cold Water Bypass | No |
Cold Water Inlet Connection Size | 3/4 IN |
Cold Water Inlet Connection Type | Union Pex Expansion |
Cold Water Inlet Thread Type | Does Not Apply To Product |
Flow Rate | 0.5 to 23 GPM |
Hot Inlet Temperature Range | 120 to 200 degree F |
Hot Water Inlet Connection Size | 3/4 IN |
Hot Water Inlet Connection Type | Union Pex Expansion |
Hot Water Inlet Thread Type | Does Not Apply To Product |
Maximum Working Pressure-PSI | 150 |
Minimum Differential Temperature-Fahrenheit | 5 |
Minimum Static Pressure-PSI | 30 |
Outlet Connection Size | 3/4 IN |
Outlet Connection Size-Metric | Does Not Apply To Product |
Outlet Connection Type | Union Pex Expansion |
Outlet Temperature Accuracy | Plus/minus 3 degree F |
Outlet Thread Type | Does Not Apply To Product |
Temperature Adjustment Range | 90 to 160 degree F |
WiFiEnabled | No |