LF1170M2-QC 1
Part of the LF1170 Series
Ordering Code: 0559150
UPC: 098268452280
1 IN Lead Free Hot Water Temperature Control Valve, Quick Connect End Connections, Adjustable Out 90-160 F
This 1 inch lead free hot water control valve is designed for installation on water heating equipment to provide tempered water to point-of-use fixtures and is ideal for radiant heat applications. The double throttling design combines hot and cold water control for a sensitive response to water temperature changes in the mixing chamber. It consists of a lead free brass body, quick-connect end connections, solid wax hydraulic principle thermostat, integral filter washers and check valves, virtual shutoff upon loss of cold water supply, and a locking mechanism for the temperature setting. The maximum pressure is 150 psi (10.3 bar). The adjustable field range temperature is 90 to 160 degrees F (32 to 71 degrees C).
Features
- Lead free brass construction
- Thermal actuation technology for precise temperature control
- Integral filter washers and check valves
- CSA certified B125 and ASSE 1017, IAMPO and UPC listed
| Specifications | |
|---|---|
| Body Finish | Rough Bronze |
| Capacity | 23 GPM |
| Cold Inlet Temperature Range | 40 to 85 degree F |
| Cold Water Bypass | No |
| Cold Water Inlet Connection Size | 1 IN |
| Cold Water Inlet Connection Type | Quick Connect |
| Cold Water Inlet Thread Type | Does Not Apply To Product |
| Flow Rate | 0.5 to 23 GPM |
| Hot Inlet Temperature Range | 120 to 200 degree F |
| Hot Water Inlet Connection Size | 1 IN |
| Hot Water Inlet Connection Type | Quick Connect |
| Hot Water Inlet Thread Type | Does Not Apply To Product |
| Maximum Working Pressure-PSI | 150 |
| Minimum Differential Temperature-Fahrenheit | 5 |
| Minimum Static Pressure-PSI | 30 |
| Outlet Connection Size | 1 IN |
| Outlet Connection Size-Metric | 25 MM |
| Outlet Connection Type | Quick Connect |
| Outlet Temperature Accuracy | +/- 7 degree F |
| Outlet Thread Type | Does Not Apply To Product |
| Temperature Adjustment Range | 90 to 160 degree F |
| Wi-Fi Enabled | No |