LFL1170M2-CPVC 3/4
Part of the LF1170 Series
Ordering Code: 0559155
UPC: 098268452334
3/4 IN Lead Free Hot Water Temperature Control Valve, CPVC End Connections, Adjustable Out 60-120 F
This 3/4 inch lead free hot water control valve is designed for installation on water heating equipment to provide tempered water to point-of-use fixtures and is ideal for radiant heat applications. The double throttling design combines hot and cold water control for a sensitive response to water temperature changes in the mixing chamber. It consists of a lead free brass body, CPVC end connections, solid wax hydraulic principle thermostat, integral filter washers and check valves, virtual shutoff upon loss of cold water supply, and a locking mechanism for the temperature setting. The maximum pressure is 150 psi (10.3 bar). The adjustable field range temperature is 60 to 120 degrees F (16 to 49 degrees C).
Features
- Lead free brass construction
- Thermal actuation technology for precise temperature control
- Integral filter washers and check valves
- CSA certified B125 and ASSE 1017, IAMPO and UPC listed
| Specifications | |
|---|---|
| Capacity | 23 GPM at 45PSI |
| Cold Inlet Temperature Range | 40 to 85 degree F |
| Cold Water Bypass | No |
| Cold Water Inlet Connection Size | 3/4 IN |
| Cold Water Inlet Connection Type | Union CPVC |
| Cold Water Inlet Thread Type | Does Not Apply To Product |
| Flow Rate | 0.5 to 23 GPM |
| Hot Inlet Temperature Range | 120 to 200 degree F |
| Hot Water Inlet Connection Size | 3/4 IN |
| Hot Water Inlet Connection Type | Union CPVC |
| Hot Water Inlet Thread Type | Does Not Apply To Product |
| Maximum Working Pressure-PSI | 150 |
| Minimum Differential Temperature-Fahrenheit | 5 |
| Minimum Static Pressure-PSI | 30 |
| Outlet Connection Size | 3/4 IN |
| Outlet Connection Size-Metric | 19 MM |
| Outlet Connection Type | Union CPVC |
| Outlet Temperature Accuracy | +/- 3 degree F |
| Outlet Thread Type | Does Not Apply To Product |
| Temperature Adjustment Range | 60 to 120 degree F |
| Wi-Fi Enabled | No |