LFMMV

Lead Free* Thermostatic Mixing Valves

  • Solid wax hydraulic principle thermostat controls both hot and cold water and is engineered to ensure dependable mixing of hot and cold fluids
  • Flow of mixed water is safely restricted in the event that cold water supply is compromised
  • Integral check valves and filter washers help protect against cross flow
  • Double throttling design provides sensitive response to changes in water temperature

Select a Model

Select options below to identify the UPC, Order Code, and Repair Kit for a specific LFMMV

Approval/Certification Information

For product-specific approval information, please refer to the product’s specification sheet or ask a Watts representative. For general information regarding any approval certification partners identified in the specification sheet, please visit our certification partners’ websites:


ASSE CSA FM Approvals NSF
UL ULC USC WQA