703200
Discontinued
Part of the MMV Series
Ordering Code: 81000716
UPC: 840213040291
1 1/4 IN Mixing Valve, Hoffman
Features
- Rugged cast bronze body
- Sensitive to the slightest change in mixed water temperatures
- Non-electric
- Not for use in potable water applications
| Specifications | |
|---|---|
| Body Finish | Rough Bronze |
| Brand | Watts |
| Buy American Act Compliant | NO |
| Cold Water Inlet Connection Size | 1 1/4 IN |
| EAN | 840213040291 |
| Hot Water Inlet Connection Size | 1 1/4 IN |
| Outlet Connection Size | 1 1/4 IN |
| Part Number | 81000716 |
| Series | MMV |