MMV-US-M1 120F 1/2
Part of the MMV Series
Ordering Code: 0206070
UPC: 098268453508
1/2 In Thermostatic Mixing Valve, Solder Union End Connections, Adjustable Out 80-120 F
This 1/2 inch thermostatic mixing valve is designed for residential, commercial or institutional environments for supplying baths or lavatories with tempered water. The double throttling design controls both hot and cold water supply to the mixed outlet. It consists of a bronze body, union solder end connections, solid wax hydraulic principle thermostat, integral filter washers and check valves with a locking mechanism for the temperature setting. The adjustable field range temperature at mixed outlet is 80 to 120 degrees F (27 to 49 degrees C). The maximum pressure rating is 150 psi (10.3 bar) and maximum temperature rating is 200 degrees F (93 degrees C).
Features
- Thermal actuation technology for precise temperature control
- Check valves in both hot and cold inlets prevent cross flow
- Locking mechanism secures temperature setting
- ASSE 1070, ASSE 1069, ASSE 1017 and UPC listed
Specifications | |
---|---|
Body Finish | Rough Bronze |
Brand | Watts |
Cold Inlet Temperature Range | 39 to 85 degree F |
Cold Water Bypass | No |
Cold Water Inlet Connection Size | 1/2 IN |
Cold Water Inlet Connection Type | Union Solder |
Cold Water Inlet Thread Type | Does Not Apply To Product |
EAN | 098268453508 |
Factory Set Temperature-Fahrenheit | 105 |
Hot Inlet Temperature Range | 120 to 180 degree F |
Hot Water Inlet Connection Size | 1/2 IN |
Hot Water Inlet Connection Type | Union Solder |
Hot Water Inlet Thread Type | Does Not Apply To Product |
Maximum Pressure Differential | 25 percent |
Minimum Differential Temperature-Fahrenheit | 5 |
Minimum Static Pressure-PSI | 30 |
Outlet Connection Size | 1/2 IN |
Outlet Connection Type | Union Solder |
Outlet Temperature Accuracy | +/- 3 degree F |
Outlet Thread Type | Does Not Apply To Product |
Part Number | 0206070 |
Series | MMV |
Temperature Adjustment Range | 80 to 120 degree F |