HydroGuard 447 Piezo
Utilizes Piezo sensor technology, activated by a bather depressing a pushbutton. When the pushbutton invades the proximity sensor field, the sensor sends a signal to the control box, which then signals the solenoid to open and send water to the showerhead. The shower will continue to operate to the maximum shower time, or until the bather depresses the pushbutton again, signaling the end of the shower. The sensor assembly and solenoid connects to a modular control box, of rugged polycarbonate, which is easily mounted behind the wall or in the ceiling. The control box features a unique, easily adjusted potentiometer for quick adjustment of maximum run time from 0 to approximately 7 minutes. The shower system also features a rugged non metallic solenoid assembly with a straight through flow path, allowing a wider flow range than most other solenoid valves. In addition, the solenoid is slow closing to minimize the chance of water hammer. All components feature unique modular jack connections, similar to those found on your telephone, to make installation a virtual snap. All showers are supplied complete with the proximity sensor assembly, pushbutton assembly, 24VAC transformer (plug in or box, as specified), 24 volt AC solenoid valve, control box and appropriate mounting hardware.
Features
- Shower time is adjustable from 0 to 7 minutes
- Shower is activated when bather depresses a pushbutton, and operates until the preset run time or until the pushbutton is depressed again
- Safe, low voltage system with simple modular jacks is easy to install
- Slow closing solenoid minimizes the chance of water hammer
Literature
-
- Brochure - HydroGuard 447 Infrared,HydroGuard 447 Piezo,HydroPanel II 450 Infrared,HydroPanel II 450 Piezo,HydroPanel II 450-10,HydroPanel II 450-900,HydroPanel II 450-e420,HydroPanel II 450-e700
- Installation Instructions - HydroGuard 447 Piezo
- Installation Instructions - HydroGuard 447 Piezo - Piezo Retrofit
- Maintenance Manual - HydroGuard 447 Piezo
- Specification Sheet - HydroGuard 447 Piezo
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific HydroGuard 447 Piezo
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. For general information regarding any approval certification partners identified in the specification sheet, please visit our certification partners’ websites:
ASSE | CSA | FM Approvals | NSF |
UL | ULC | USC | WQA |