HydroGuard XP LFMM430 Cabinet
Powers HydroGuard XP series Lead-Free* cabinet supply fixtures are fully assembled and factory tested. Each system is equipped with a LFMM430 series thermostatic tempering valve, featuring Powers advanced paraffin actuation technology for fast response. Standard features include pressure/temperature gauge, outlet ball valve and triple-duty check stops. Optional equipment includes inlet pressure/temperature gauges, cold water by-pass and AquaSentry2 high-temperature alarm. Cabinets are available in recessed, semi-recessed and wall-mount styles. Construction includes stainless steel and powder coated steel. Tempering valves are listed to ASSE 1017 and CSA B125.
Size this now with our Selexit sizing tool.
Features
- Supply fixtures are fully assembled and factory tested, with cabinets available in several styles
- Equipped with fast response LFMM430 Series thermostatic tempering valve listed to ASSE 1017 and CSA B125
- Includes pressure/temperature gauge, outlet ball valve, and Powers exclusive triple-duty check stops
- Optional equipment includes inlet pressure/temperature gauges, cold water by-pass, and AquaSentry2 high-temperature alarm
Literature
-
- Schematic - Piping / Recirculation Diagram
- Specification Sheet - ES-P-SF-LFMM430-BBSRC
- Specification Sheet - ES-P-SF-LFMM430-BBWMC
- Specification Sheet - ES-P-SF-LFMM430-BSRC
- Specification Sheet - ES-P-SF-LFMM430-BSSRC
- Specification Sheet - ES-P-SF-LFMM430-BSWMC
- Specification Sheet - ES-P-SF-LFMM430-BTRC
- Specification Sheet - ES-P-SF-LFMM430-BTSRC
- Specification Sheet - ES-P-SF-LFMM430-BTWMC
- Specification Sheet - ES-P-SF-LFMM430-TTRC
- Specification Sheet - ES-P-SF-LFMM430-TTWMC
- Specification Sheet - HydroGuard XP LFMM430 Cabinet - Bottom/Bottom Recessed
- Specifications Sheet - ES-P-SF-LFMM430-TTSRC
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific HydroGuard XP LFMM430 Cabinet
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. For general information regarding any approval certification partners identified in the specification sheet, please visit our certification partners’ websites:
ASSE | CSA | FM Approvals | NSF |
UL | ULC | USC | WQA |