PFS2-10
Discontinued
Part of the F1960 PEX Sleeves Series
Ordering Code: 81019400
UPC: 098268097665
Size: 3/8 IN
Lead Free: NO
3/8 IN PEX Sleeve For ASTM F1960 Fittings
This 3/8 IN PEX F1960 sleeve is engineered to work perfectly with F1960 expander fittings and PERT tubing to form a leak-proof connection.
Features
- Expansion Ring
- For use with F1960 fittings
- For use with PERT tubing
- Provides a leak proof seal
Specifications | |
---|---|
Body Material | Cross-Linked Polyethylene |
Brand | Watts |
EAN | 098268097665 |
Fitting Name | Crimp Ring |
Lead Free | NO |
Part Number | 81019400 |
Series | F1960 PEX Sleeves |
Size (mm) | 3/8 IN |