LFPFE Female Sweat Elbow

F1960 x Female Sweat Adapter Elbows (10 pack)

LFPFE Female Sweat Elbow

F1960 x Female Sweat Adapter Elbows (10 pack)

  • F1960 Cold Expansion Fittings are used to connect RadiantPERT™ pipe together and to transition copper pipe to RadiantPERT™ supply lines
  • Labeled B137.5 which indicates that it is compliant to the CSA Standards B137.5
  • F1960 compression rings are PEX
  • Recommended gripping method requires a manual, electric or battery operated tool using an ASTM F1960 certified expander