LFWP10B-1620PB
Discontinued
Part of the LFWP10B Series
Ordering Code: 0653009
UPC: 098268441215
Lead Free: YES
1 Ms X 1 1/4 Cf Lead Free Crimpring (TM) Male Sweat Adapter
This lead free CrimpRing (TM) adapter is used to make a straight transition between copper pipe and potable or radiant heating PEX tubing. This 1 inch male sweat by 1 1/4 crimp adapter is made of lead free brass and must be joined to the PEX tubing using a copper crimp ring to form a fast, reliable, and permanent seal. It is recommended to use an electric crimp tool to make the crimp connection.
Features
- Manufactured from lead free brass
- NSF-PW, B137.5, ASTM F877, F1807 certified
- For use with SDR-9 PEX pipe
- Provides leak proof seal
| Specifications | |
|---|---|
| Brand | Watts |
| Brass Insert | No |
| Buy American Act Compliant | NO |
| EAN | 098268441215 |
| Finish | Lead Free Brass |
| Fitting Name | Adapter |
| Inlet Connection Size | 1 IN |
| Inlet Connection Size-Metric | 25 MM |
| Inlet Connection Type | Union Solder |
| Inlet Material | Brass |
| Inlet Thread Type | Does Not Apply To Product |
| Inner Diameter | Does Not Apply To Product |
| Lead Free | YES |
| Material | Lead Free Brass |
| Maximum Working Pressure-BAR | 11.00 |
| Maximum Working Pressure-PSI | 160.00 |
| Maximum Working Temperature-Celsius | 93.00 |
| Maximum Working Temperature-Fahrenheit | 200 |
| Minimum Temperature - Celsius | -1.00 |
| Minimum Temperature-Fahrenheit | 30 |
| O-ring Material | Does Not Apply To Product |
| Outer Diameter | Does Not Apply To Product |
| Outlet Connection Size | 1 1/4 IN |
| Outlet Connection Type | Crimped |
| Outlet Material | Brass |
| Outlet Thread Type | Does Not Apply To Product |
| Part Number | 0653009 |
| Series | LFWP10B |
| Suitable for Gas Service | No |