LFWP10B-3232PB
Discontinued
Part of the LFWP10B Series
Ordering Code: 0653192
UPC: 098268004397
Lead Free: YES
2 Fs X 2 Cf In Lead Free Brass Crimpring (TM) Male Sweat Adapter
This lead free brass CrimpRing (TM) adapter is used to make a straight transition between copper pipe and potable or radiant heating PEX tubing. This 2 inch male sweat by 2 inch crimp adapter is made of lead free brass and must be joined to the PEX tubing using a copper crimp ring to form a fast, reliable, and permanent seal. It is recommended to use an electric crimp tool to make the crimp connection.
Features
- Manufactured from lead free brass
- May be used with any certified SDR9 CTS PEX tubing
- NSF Certified
- UPC Certified
Specifications | |
---|---|
Brand | Watts |
Brass Insert | No |
Buy American Act Compliant | NO |
EAN | 098268004397 |
Finish | Lead Free Brass |
Fitting Name | Adapter |
Inlet Connection Size | 2 IN |
Inlet Connection Size-Metric | 51 MM |
Inlet Connection Type | Socket |
Inlet Material | Lead Free Brass |
Inlet Thread Type | Does Not Apply To Product |
Inner Diameter | Does Not Apply To Product |
Lead Free | YES |
Material | Lead Free Brass |
Maximum Working Pressure-BAR | 6.90 |
Maximum Working Pressure-PSI | 100 |
Maximum Working Temperature-Celsius | 82.00 |
Maximum Working Temperature-Fahrenheit | 180 |
Minimum Temperature - Celsius | 1.70 |
Minimum Temperature-Fahrenheit | 35 |
O-ring Material | Does Not Apply To Product |
Outer Diameter | Does Not Apply To Product |
Outlet Connection Size | 2 IN |
Outlet Connection Type | Socket |
Outlet Material | Does Not Apply To Product |
Outlet Thread Type | Does Not Apply To Product |
Part Number | 0653192 |
Series | LFWP10B |
Suitable for Gas Service | No |