LFWP11B-0812PB
Part of the LFWP11B Series
Ordering Code: 0653168
UPC: 098268442809
Lead Free: YES
1/2 FS x 3/4 CF Lead Free CrimpRing Female Sweat Adapter
This lead free CrimpRing(TM) adapter is used to make a straight transition between copper pipe and potable or radiant heating PEX tubing. This 1/2 inch female sweat by 3/4 crimp adapter is made of lead free brass and must be joined to the PEX tubing using a copper crimp ring to form a fast, reliable, and permanent seal. It is recommended that an electric crimp tool be used to make the crimp connection.
Features
- Manufactured from lead free brass
- NSF-PW, B137.5, ASTM F877, F1807 certified
- For use with SDR-9 PEX pipe
- Provides leak proof seal
| Specifications | |
|---|---|
| Brand | Watts |
| Brass Insert | No |
| Buy American Act Compliant | NO |
| EAN | 098268442809 |
| Finish | Lead Free Brass |
| Fitting Name | Adapter |
| Inlet Connection Size | 1/2 IN |
| Inlet Connection Size-Metric | 15 MM |
| Inlet Connection Type | Union Solder |
| Inlet Material | Lead Free Brass |
| Inlet Thread Type | Does Not Apply To Product |
| Inner Diameter | Does Not Apply To Product |
| Lead Free | YES |
| Material | Lead Free Brass |
| Maximum Working Pressure-PSI | 160.00 |
| Maximum Working Temperature-Fahrenheit | 200 |
| Minimum Temperature - Celsius | -1.00 |
| Minimum Temperature-Fahrenheit | 30 |
| O-ring Material | Does Not Apply To Product |
| Outer Diameter | Does Not Apply To Product |
| Outlet Connection Size | 3/4 IN |
| Outlet Connection Type | Crimped |
| Outlet Material | Lead Free Brass |
| Outlet Thread Type | Does Not Apply To Product |
| Part Number | 0653168 |
| Series | LFWP11B |
| Suitable for Gas Service | No |