LFWP13B-1616PB
Part of the LFWP13B Series
Ordering Code: 0653162
UPC: 098268442748
Lead Free: YES
1 CF x 1 FPT Lead Free Brass Threaded Adapter
This CrimpRing(TM) by FPT threaded adapter is used during installation or field repairs to WaterPEX(R) tubing and threaded pipe. This 1 inch CF x 1 inch FPT threaded adapter is made of lead free brass and provides a leak proof seal.
Features
- Lead free crimp fitting x FPT threaded adapter
- Transition between copper pipe and WaterPEX (R) tubing
- B137.5, ASTM F-877 and 1807, NSF-14PW certified
- Provides leak proof seal
Specifications | |
---|---|
Brand | Watts |
Brass Insert | No |
Buy American Act Compliant | NO |
EAN | 098268442748 |
Finish | Lead Free Brass |
Fitting Name | Adapter |
Inlet Connection Size | 1 IN |
Inlet Connection Size-Metric | 25 MM |
Inlet Connection Type | Crimped |
Inlet Material | Lead Free Brass |
Inlet Thread Type | Does Not Apply To Product |
Inner Diameter | Does Not Apply To Product |
Lead Free | YES |
Material | Lead Free Brass |
Maximum Working Pressure-BAR | 11.00 |
Maximum Working Pressure-PSI | 160 |
Maximum Working Temperature-Celsius | 93.00 |
Maximum Working Temperature-Fahrenheit | 200 |
Minimum Temperature - Celsius | -1.00 |
Minimum Temperature-Fahrenheit | 30 |
O-ring Material | Does Not Apply To Product |
Outer Diameter | Does Not Apply To Product |
Outlet Connection Size | 1 IN |
Outlet Connection Type | Female Threaded |
Outlet Material | Lead Free Brass |
Outlet Thread Type | NPT |
Part Number | 0653162 |
Series | LFWP13B |
Suitable for Gas Service | No |