LFWP15B-0606PB
Part of the LFWP15B Series
Ordering Code: 0653045
UPC: 098268441574
Lead Free: YES
3/8 CF x 3/8 CF Lead Free CrimpRing Coupling
This lead free CrimpRing(TM) coupling is used to make a straight transition between potable or radiant heating PEX tubing. This 3/8 crimp by 3/8 crimp coupling is made of lead free brass and must be joined to the PEX tubing using a copper crimp ring to form a fast, reliable, and permanent seal. It is recommended that an electric crimp tool be used to make the crimp connection.
Features
- Manufactured from lead free brass
- NSF-PW, B137.5, ASTM F877, F1807 certified
- For use with SDR-9 PEX pipe
- Provides leak proof seal
| Specifications | |
|---|---|
| Brand | Watts |
| Brass Insert | No |
| Buy American Act Compliant | NO |
| EAN | 098268441574 |
| Finish | Lead Free Brass |
| Fitting Name | Coupling |
| Inlet Connection Size | 3/8 IN |
| Inlet Connection Size-Metric | 10 MM |
| Inlet Connection Type | Crimped |
| Inlet Material | Lead Free Brass |
| Inlet Thread Type | Does Not Apply To Product |
| Inner Diameter | Does Not Apply To Product |
| Lead Free | YES |
| Material | Lead Free Brass |
| Maximum Working Pressure-BAR | 11.00 |
| Maximum Working Pressure-PSI | 160.00 |
| Maximum Working Temperature-Celsius | 93.00 |
| Maximum Working Temperature-Fahrenheit | 200 |
| Minimum Temperature - Celsius | -1.00 |
| Minimum Temperature-Fahrenheit | 30 |
| O-ring Material | Does Not Apply To Product |
| Outer Diameter | Does Not Apply To Product |
| Outlet Connection Size | 3/8 IN |
| Outlet Connection Type | Crimped |
| Outlet Material | Lead Free Brass |
| Outlet Thread Type | Does Not Apply To Product |
| Part Number | 0653045 |
| Series | LFWP15B |
| Suitable for Gas Service | No |