LFWP15B-2420PB
Discontinued
Part of the LFWP15B Series
Ordering Code: 0653185
UPC: 098268004304
Lead Free: YES
1 1/2 CF x 1 1/4 CF In Lead Free Brass CrimpRing Coupling
This lead free brass CrimpRing(TM) coupling is used to make a straight transition between potable or radiant heating PEX tubing. This 1 1/2 inch crimp x 1 1/4 inch crimp coupling is made of lead free brass and must be joined to the PEX tubing using a copper crimp ring to form a fast, reliable, and permanent seal. It is recommended to use an electric crimp tool to make the crimp connection.
Features
- Manufactured from lead free brass
- May be used with any certified SDR9 CTS PEX tubing
- NSF Certified
- UPC Certified
| Specifications | |
|---|---|
| Brand | Watts |
| Brass Insert | No |
| Buy American Act Compliant | NO |
| EAN | 098268004304 |
| Finish | Lead Free Brass |
| Fitting Name | Coupling |
| Inlet Connection Size | 1 1/2 IN |
| Inlet Connection Size-Metric | 38 MM |
| Inlet Connection Type | Crimped |
| Inlet Material | Lead Free Brass |
| Inlet Thread Type | Does Not Apply To Product |
| Inner Diameter | Does Not Apply To Product |
| Lead Free | YES |
| Material | Lead Free Brass |
| Minimum Temperature - Celsius | -1.00 |
| Minimum Temperature-Fahrenheit | 30 |
| O-ring Material | Does Not Apply To Product |
| Outer Diameter | Does Not Apply To Product |
| Outlet Connection Size | 1 1/4 IN |
| Outlet Connection Type | Crimped |
| Outlet Material | Lead Free Brass |
| Outlet Thread Type | Does Not Apply To Product |
| Part Number | 0653185 |
| Series | LFWP15B |
| Suitable for Gas Service | No |