LFWP18B-080606PB
Discontinued
Part of the LFWP18B Series
Ordering Code: 0653071
UPC: 098268441833
Lead Free: YES
1/2 CF x 3/8 CF x 3/8 CF Lead Free CrimpRing Tee
This lead free CrimpRing(TM) tee is used to make a three way connection between potable or radiant heating PEX tubing. This 1/2 crimp x 3/8 crimp x 3/8 crimp branch tee is made of lead free brass and must be joined to the PEX tubing using a copper crimp ring to form a fast, reliable, and permanent seal. It is recommended to use an electric crimp tool to make the crimp connection.
- Manufactured from lead free brass
- NSF-PW, B137.5, ASTM F877, F1807 certified
- Used for three way connection between SDR-9 PEX pipe
- Provides leak proof seal
Specifications | |
---|---|
Brand | Watts |
Buy American Act Compliant | NO |
EAN | 098268441833 |
Finish | Lead Free Brass |
Inlet Connection Size | 3/8 IN |
Inlet Connection Size-Metric | 10 MM |
Inlet Connection Type | Crimped |
Inlet Material | Lead Free Brass |
Inlet Thread Type | Does Not Apply To Product |
Lead Free | YES |
Material | Lead Free Brass |
Maximum Working Pressure-BAR | 11.00 |
Maximum Working Pressure-PSI | 160 |
Maximum Working Temperature-Celsius | 93.00 |
Maximum Working Temperature-Fahrenheit | 200 |
Minimum Temperature - Celsius | -1.00 |
Minimum Temperature-Fahrenheit | 30 |
Outlet Connection Size | 3/8 IN |
Outlet Connection Type | Crimped |
Outlet Material | Lead Free Brass |
Outlet Thread Type | Does Not Apply To Product |
Part Number | 0653071 |
Series | LFWP18B |
Suitable for Gas Service | No |
Tee Type | Standard |