LFWP18B-323216PB
Discontinued
Part of the LFWP18B Series
Ordering Code: 0653181
UPC: 098268004151
Lead Free: YES
2 CF x 2 CF x 1 CF In Lead Free Brass CrimpRing Tee
This lead free CrimpRing(TM) tee is used to make a three way connection between potable or radiant heating PEX tubing. This 2 crimp x 2 crimp x 1 crimp tee is made of lead free brass and must be joined to the PEX tubing using a copper crimp ring to form a fast, reliable, and permanent seal. It is recommended to use an electric crimp tool to make the crimp connection.
Features
- Manufactured from lead free brass
- May be used with any certified SDR9 CTS PEX tubing
- NSF Certified
- UPC Certified
Specifications | |
---|---|
Brand | Watts |
Buy American Act Compliant | NO |
EAN | 098268004151 |
Finish | Lead Free Brass |
Inlet Connection Size | 2 IN |
Inlet Connection Size-Metric | 52 MM |
Inlet Connection Type | Crimped |
Inlet Material | Lead Free Brass |
Inlet Thread Type | Does Not Apply To Product |
Lead Free | YES |
Material | Lead Free Brass |
Maximum Working Pressure-BAR | 11.00 |
Maximum Working Pressure-PSI | 160 |
Maximum Working Temperature-Celsius | 93.00 |
Maximum Working Temperature-Fahrenheit | 200 |
Minimum Temperature - Celsius | -1.00 |
Minimum Temperature-Fahrenheit | 30 |
Outlet Connection Size | 1 IN |
Outlet Connection Type | Crimped |
Outlet Material | Lead Free Brass |
Outlet Thread Type | Does Not Apply To Product |
Part Number | 0653181 |
Series | LFWP18B |
Suitable for Gas Service | No |
Tee Type | Standard |