LFWP18B-323232PB
Discontinued
Part of the LFWP18B Series
Ordering Code: 0653182
UPC: 098268004168
Lead Free: YES
2 CF x 2 CF x 2 CF In Lead Free Brass CrimpRing Tee
This lead free CrimpRing(TM) tee is used to make a three way connection between potable or radiant heating PEX tubing. This 2 crimp x 2 crimp x 2 crimp tee is made of lead free brass and must be joined to the PEX tubing using a copper crimp ring to form a fast, reliable, and permanent seal. It is recommended to use an electric crimp tool to make the crimp connection.
Features
- Manufactured from lead free brass
- May be used with any certified SDR9 CTS PEX tubing
- NSF Certified
- UPC Certified
| Specifications | |
|---|---|
| Brand | Watts |
| Buy American Act Compliant | NO |
| EAN | 098268004168 |
| Finish | Lead Free Brass |
| Inlet Connection Size | 2 IN |
| Inlet Connection Size-Metric | 51 MM |
| Inlet Connection Type | Crimped |
| Inlet Material | Lead Free Brass |
| Inlet Thread Type | Does Not Apply To Product |
| Lead Free | YES |
| Material | Lead Free Brass |
| Maximum Working Pressure-BAR | 6.90 |
| Maximum Working Pressure-PSI | 100 |
| Maximum Working Temperature-Celsius | 82.00 |
| Maximum Working Temperature-Fahrenheit | 180 |
| Minimum Temperature - Celsius | 1.70 |
| Minimum Temperature-Fahrenheit | 35 |
| Outlet Connection Size | 2 IN |
| Outlet Connection Type | Crimped |
| Outlet Material | Lead Free Brass |
| Outlet Thread Type | Does Not Apply To Product |
| Part Number | 0653182 |
| Series | LFWP18B |
| Suitable for Gas Service | No |
| Tee Type | Standard |