LFWP19B-06
Discontinued
Part of the LFWP19B Series
Ordering Code: 0653105
UPC: 098268442175
Lead Free: YES
3/8 CF x 3/8 CF Lead Free CrimpRing Elbow, Bulk Qty 100
This lead free CrimpRing(TM) elbow is used to make a 90 degree transition between potable or radiant heating PEX tubing. This 3/8 crimp by 3/8 crimp elbow is made of lead free brass and must be joined to the PEX tubing using a copper crimp ring to form a fast, reliable, and permanent seal. It is recommended that an electric crimp tool be used to make the crimp connection.
Features
- Manufactured from lead free brass
- NSF-PW, B137.5, ASTM F877, F1807 certified
- Used for 90 degree change between SDR-9 PEX pipe
- Provides leak proof seal
Specifications | |
---|---|
Bend Degree | 90 degree |
Body Finish | Lead Free Brass |
Body Material | Lead Free Brass |
Brand | Watts |
Buy American Act Compliant | NO |
EAN | 098268442175 |
Inlet Connection Size | 3/8 IN |
Inlet Connection Size-Metric | 10 MM |
Inlet Connection Type | Crimped |
Inlet Thread Type | Does Not Apply To Product |
Lead Free | YES |
Maximum Working Pressure-BAR | 11.00 |
Maximum Working Pressure-PSI | 160 |
Maximum Working Temperature-Celsius | 93.00 |
Maximum Working Temperature-Fahrenheit | 200 |
Minimum Temperature - Celsius | -1.00 |
Minimum Temperature-Fahrenheit | 30 |
Outlet Connection Size | 3/8 IN |
Outlet Connection Type | Crimped |
Outlet Thread Type | Does Not Apply To Product |
Part Number | 0653105 |
Series | LFWP19B |
Suitable for Gas Service | No |