LFWP19B-08
Part of the LFWP19B Series
Ordering Code: 0653106
UPC: 098268442182
Lead Free: YES
1/2 CF x 1/2 CF Lead Free CrimpRing Elbow, Bulk Qty 100
This lead free CrimpRing(TM) elbow is used to make a 90 degree transition between potable or radiant heating PEX tubing. This 1/2 crimp by 1/2 crimp elbow is made of lead free brass and must be joined to the PEX tubing using a copper crimp ring to form a fast, reliable, and permanent seal. It is recommended that an electric crimp tool be used to make the crimp connection.
Features
- Manufactured from lead free brass
- NSF-PW, B137.5, ASTM F877, F1807 certified
- Used for 90 degree change between SDR-9 PEX pipe
- Provides leak proof seal
| Specifications | |
|---|---|
| Bend Degree | 90.0 |
| Body Finish | Lead Free Brass |
| Body Material | Lead Free Brass |
| Brand | Watts |
| Buy American Act Compliant | NO |
| EAN | 098268442182 |
| Inlet Connection Size | 1/2 IN |
| Inlet Connection Size-Metric | 15 MM |
| Inlet Connection Type | Crimped |
| Inlet Thread Type | Does Not Apply To Product |
| Lead Free | YES |
| Maximum Working Pressure-BAR | 11.00 |
| Maximum Working Pressure-PSI | 160 |
| Maximum Working Temperature-Celsius | 93.00 |
| Maximum Working Temperature-Fahrenheit | 200 |
| Minimum Temperature - Celsius | -1.00 |
| Minimum Temperature-Fahrenheit | 30 |
| Outlet Connection Size | 1/2 IN |
| Outlet Connection Type | Crimped |
| Outlet Thread Type | Does Not Apply To Product |
| Part Number | 0653106 |
| Series | LFWP19B |
| Suitable for Gas Service | No |